26mmx26mm USB 3.0 Camera module with 5M RAW data real time streaming based on Aptina MT9P031 CMOS Color / Mono Sensor
LI-USB30-P031M
$399.00
Sign Up For Restock Notifications!
Categories: USB 3.0 Camera Modules, USB 3.0 Cameras
Tag: usb30
Description
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Aptina MT9P031 5M pixels CMOS Color / Mono Sensor | |
CS / M12 lens mount support (Default: M12 lens) | |
RAW data USB 3.0 real time streaming | |
USB 3.0 interface | |
Active pixel: | 2592H x 1944V |
Frame rate: | 30fps |
Optical format: | 1/2.5" |
Pixel size: | 2.2x2.2um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 26mmx26mm |
Color Part#: | LI-USB30-P031C |
Mono Part#: | LI-USB30-P031M |
SDK Supported |
---|
Source Code in C# |
Support External Trigger or Software Trigger |
Capture & Display |
OpenCV supported through Emgu |
RAW to RGB Conversion |
Save file as BMP & RAW format |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |

