LI-USB30-OV10640C 720p USB 3.0 Camera
26mmx26mm USB 3.0 Camera module with 720p HD RAW data real-time streaming based on OmniVision OV10640 Color Sensor
$299.00
LI-USB30-OV10640C 720p USB 3.0 Camera
26mmx26mm USB 3.0 Camera module with 720p HD RAW data real-time streaming based on OmniVision OV10640 Color Sensor
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Omnivision OV10640 1M pixels Sensor | |
RAW data USB 3.0 real time streaming | |
CS / M12 lens mount support (Default: M12 lens) | |
USB 3.0 interface | |
Active pixel: | 1280H x 800V |
Frame rate: | 30fps |
Optical format: | 1/2.56″ |
Pixel size: | 4.2×4.2um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 26mmx26mm |
Part#: | LI-USB30-OV10640C |
SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |