26mmx26mm USB 3.0 Camera module with 720p HD RAW data real time streaming based on Aptina MT9M021 Color / Mono CMOS Sensor with Global Shutter function
$229.00
26mmx26mm USB 3.0 Camera module with 720p HD RAW data real time streaming based on Aptina MT9M021 Color / Mono CMOS Sensor with Global Shutter function
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Aptina MT9M021 1.2M pixels CMOS Color / Mono Sensor | |
USB 3.0 interface | |
Global Shutter for high-speed application | |
Monochrome | |
12-bit RAW data USB 3.0 real time streaming | |
CS / M12 lens mount support (Default: M12 lens) | |
Active pixel: | 1280H x 960V |
Frame rate: | 60fps |
Optical format: | 1/3" |
Pixel size: | 3.75x3.75um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 26mmx26mm |
Color Part#: | LI-USB30-M021C |
Mono Part#: | LI-USB30-M021M |
SDK Supported |
---|
Source Code in C# |
Support External Trigger or Software Trigger |
Capture & Display |
OpenCV supported through Emgu |
RAW to RGB Conversion |
Save file as BMP & RAW format |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |