LI-USB30-M021C

$229.00

26mmx26mm USB 3.0 Camera module with 720p HD RAW data real time streaming based on Aptina MT9M021 Color / Mono CMOS Sensor with Global Shutter function

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide

Features
Aptina MT9M021 1.2M pixels CMOS Color / Mono Sensor
USB 3.0 interface
Global Shutter for high-speed application
Monochrome
12-bit RAW data USB 3.0 real time streaming
CS / M12 lens mount support (Default: M12 lens)
Active pixel:1280H x 960V
Frame rate: 60fps
Optical format:1/3"
Pixel size:3.75x3.75um
Power: USB 3.0 +5VDC power source
Compact size:26mmx26mm
Color Part#:LI-USB30-M021C
Mono Part#: LI-USB30-M021M

SDK Supported
Source Code in C#
Support External Trigger or Software Trigger
Capture & Display
OpenCV supported through Emgu
RAW to RGB Conversion
Save file as BMP & RAW format

Application
Machine Vision
Medical Camera
Scientific Camera