26mmx26mm USB 3.0 Camera module with 720p HD YUV data real time streaming based on Sony ISX017 Color Sensor with WDR function (Wide Dynamic Range)
$399.00
26mmx26mm USB 3.0 Camera module with 720p HD YUV data real time streaming based on Sony ISX017 Color Sensor with WDR function (Wide Dynamic Range)
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Sony ISX017 1.27M pixels Sensor | |
Support Super WDR (Wide Dynamic Range) | |
Tuned YUV data USB 3.0 real time streaming | |
CS / M12 lens mount support (Default: M12 lens) | |
USB 3.0 interface | |
Active pixel: | 1297H x 977V |
Frame rate: | 30fps |
Optical format: | 1/3.2" |
Pixel size: | 3.5x3.5um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 26mmx26mm |
Part#: | LI-USB30-ISX017 |
SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |