Sale!

LI-USB30-AR1335ICP3-050H

$653.00 $539.00

USB 3.0 Camera module with 13M HD YUV data real time streaming based on ON SEMI AR1335 CMOS Color Sensor with tuned video streaming

LI-USB30-AR1335ICP3-BRD

Out of stock

USB-3.0-Cable

Out of stock

LI-USB30-BRD

Out of stock

N118B05518W

M12xP0.5, 1/1.8", 5.5mm Focal Length, F# 1.8, 8-Element, FOV D/H/V, 76º/64.5º/51º, , 650nm IR Cutting Filter

In stock

Insufficient stock

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Firmware Release Note

Features 
On Semi AR1335 13M pixels Sensor
Support 13M, 1080p, 720P, VGA video streaming
Tuned YUV data USB 3.0 real time streaming
M12 lens mount support
USB 3.0 interface
Active pixel:4208H x 3120V
Frame rate: 13M@12fps YUV streaming
Optical format:1/3.2"
Pixel size:1.1x1.1um
Power: USB 3.0 +5VDC power source
Compact size:38mmx38mm
Part#:LI-USB30-AR1335ICP3

SDK Supported
Source Code in C#
Capture & Display

Application
Machine Vision
Medical Camera
Video Conference
Scientific Camera