USB 3.0 camera with Socionext M10V processor
LI-M10V-360-USB30
$699.00
Out of stock
Categories: 3D Stereo Cameras, Socionext Camera Kit, USB 3.0 Camera Modules
Tag: 3d-stereo-camera
Description
Camera Specification |
---|
LI-M10V-360-USB30 Camera Datasheet |
Features | |
---|---|
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477 | |
Pixel size: 1.55 um x 1.55 um | |
Resolution: 3840x1920 | |
Frame rate: 30fps | |
Socionext M10V processor | |
USB 3.0 Super Speed supported | |
UVC compliance | |
Lens: FOV H 180° | |
Dual Cameras | |
Dewarping supported | |
Image stitching supported | |
USB +5VDC powered device | |
I-PEX cables: FAW-1233-03 | |
Provide customization services |
Application |
---|
360° camera with De-warping and Stitching |