LI-USB30-V034MB WVGA Global Shutter USB 3.0Box Camera
30mmx30mm USB 3.0 Camera with WVGA RAW data real time streaming based on Aptina MT9V034 CMOS Sensor with Global Shutter function
$279.00
LI-USB30-V034MB WVGA Global Shutter USB 3.0Box Camera
30mmx30mm USB 3.0 Camera with WVGA RAW data real time streaming based on Aptina MT9V034 CMOS Sensor with Global Shutter function
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Aptina MT9V034 WVGA Mono Sensor | |
USB 3.0 interface | |
Global Shutter for high speed application | |
Monochrome | |
RAW data USB 3.0 real time streaming | |
CS lens mount support (Not include Lens) | |
Active pixel: | 752H x 480V |
Frame rate: | 60fps |
Optical format: | 1/3" |
Pixel size: | 6.0x6.0um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm |
Accessories: | Trigger Cable: LI-USB3-TRIG-CABLE |
Part#: | LI-USB30-V034MB |
SDK Supported |
---|
Source Code in C# |
Support External Trigger or Software Trigger |
Capture & Display |
OpenCV supported through Emgu |
RAW to RGB Conversion |
Save file as BMP & RAW format |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |