LI-USB30-P031MB

$479.00

Description

Camera Specification
USB 3.0 Camera Datasheet
USB 3.0 Camera Setup Guide
Features 
USB 3.0 Super Speed support
USB 2.0 backwards compatible
RAW data output without compression
Support External Trigger, Software Trigger
Active pixel:2592H x 1944V
Frame rate: 2592 x 1944 @ 10fps
1920 x 1080 @ 30fps
640x 480 @ 30fps
Optical format:1/2.5"
Pixel size:2.2umx2.2um
Power: USB 3.0 +5VDC power source
Compact size:30mmx30mm30mm
Accessories:Trigger Cable: LI-USB3-TRIG-CABLE
Color Part#:LI-USB30-P031CB
Mono Part#: LI-USB30-P031MB
Application
Machine Vision
Medical Camera
Scientific Camera