$479.00
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
USB 3.0 Super Speed support | |
USB 2.0 backwards compatible | |
RAW data output without compression | |
Support External Trigger, Software Trigger | |
Active pixel: | 2592H x 1944V |
Frame rate: | 2592 x 1944 @ 10fps 1920 x 1080 @ 30fps 640x 480 @ 30fps |
Optical format: | 1/2.5" |
Pixel size: | 2.2umx2.2um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm30mm |
Accessories: | Trigger Cable: LI-USB3-TRIG-CABLE |
Color Part#: | LI-USB30-P031CB |
Mono Part#: | LI-USB30-P031MB |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |