LI-USB30-M034WDRB 720p WDR USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 720p HD YUV data real time streaming based on Aptina MT9M034 CMOS Sensor with WDR function (Wide Dynamic Range)
$379.00
LI-USB30-M034WDRB 720p WDR USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 720p HD YUV data real time streaming based on Aptina MT9M034 CMOS Sensor with WDR function (Wide Dynamic Range)
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Aptina MT9M034 1.2M pixels Color Sensor | |
USB 3.0 interface | |
Support WDR (Wide Dynamic Range) | |
Tuned YUV data USB 3.0 real time streaming | |
RAW data USB 3.0 real time streaming | |
CS lens mount support (Not include Lens) | |
Active pixel: | 1280H x 960V |
Frame rate: | 30fps |
Optical format: | 1/3" |
Pixel size: | 3.75x3.75um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm |
Accessories: | Trigger Cable: LI-USB3-TRIG-CABLE |
Part#: | LI-USB30-M034WDRB |
SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |