LI-USB30-IMX226CB 12M USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 4000×3000 RAW data real time streaming based on Sony IMX226 CMOS Sensor
$679.00
LI-USB30-IMX226CB 12M USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 4000×3000 RAW data real time streaming based on Sony IMX226 CMOS Sensor
Out of stock
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Sony IMX226 12M pixels Color CMOS Sensor | |
USB 3.0 interface | |
RAW data USB 3.0 real-time streaming | |
CS lens mount support | (Lens not included) |
Active pixel: | 4168H x 3062V |
Frame rate: | 10fps |
Optical format: | 1/1.7" |
Pixel size: | 1.85x1.85um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm |
Part#: | LI-USB30-IMX226CB |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |