LI-USB30-C661XB 1.3M Global Shutter USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 1.3M HD RAW data real time streaming based on e2v Ruby EV76C661 CMOS Sensor with Global Shutter function
$849.00
LI-USB30-C661XB 1.3M Global Shutter USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 1.3M HD RAW data real time streaming based on e2v Ruby EV76C661 CMOS Sensor with Global Shutter function
Out of stock
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
e2v EV76C661 1.3M pixels Color / Mono CMOS Sensor | |
USB 3.0 interface | |
Global Shutter for high speed application | |
RAW data USB 3.0 real time streaming | |
CS lens mount support (Not include lens) | |
Active pixel: | 1280H x 1024V |
Frame rate: | 60fps |
Optical format: | 1/1.8" |
Pixel size: | 5.3umx5.3um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm |
Accessories: | Trigger Cable: LI-USB3-TRIG-CABLE |
Color Part#: | LI-USB30-C661CB |
Mono Part#: | LI-USB30-C661MB |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |