LI-USB30-C570XB 2M Global Shutter USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 2M HD RAW data real time streaming based on e2v Sapphire EV76C570 CMOS Sensor with Global Shutter function
$779.00
LI-USB30-C570XB 2M Global Shutter USB 3.0 Box Camera
30mmx30mm USB 3.0 Camera with 2M HD RAW data real time streaming based on e2v Sapphire EV76C570 CMOS Sensor with Global Shutter function
Out of stock
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
e2v EV76C570 2M pixels Color / Mono CMOS Sensor | |
USB 3.0 interface | |
Global Shutter for high speed application | |
RAW data USB 3.0 real time streaming | |
CS lens mount support (Not include lens) | |
Active pixel: | 1600H x 1200V |
Frame rate: | 60fps |
Optical format: | 1/1.8" |
Pixel size: | 4.5umx4.5um |
Power: | USB 3.0 +5VDC power source |
Compact size: | 30mmx30mm |
Accessories: | Trigger Cable: LI-USB3-TRIG-CABLE |
Color Part#: | LI-USB30-C570CB |
Mono Part#: | LI-USB30-C570MB |
Application |
---|
Machine Vision |
Medical Camera |
Scientific Camera |