LI-LEPTON-USB2
$129.00
Sign Up For Restock Notifications!
Category: USB 2.0 Cameras
Tags: product bundle, usb20
Description
Product Description | |
---|---|
TELEDYNE FLIR Thermal Camera Lepton® 3.5 | |
Up to 50-meter working distance | |
UVC Compliant | |
Connector: | USB2.0 Type A Receptacle |
Frame Rate: | 8.7 Hz (effective) |
Output Format: | User-selectable 14-bit, 8-bit (AGC applied), or 24-bit RGB (AGC and colorization applied) |
Spectral Range: | Longwave infrared, 8 ~ 14 μm |
Part#: | LI-LEPTON-USB2 |
Detail Spec: | Click here |
Optics & Imaging | |
---|---|
Field of View (FOV): | 57˚ horizontal |
F Number: | 1.1 |
Time to Image: | < 1.2 sec |
Sensor Technology: | Uncooled VOx microbolometer |
Mechanical & Environmental | |
---|---|
Weight: | ~ 10 g (Camera) ~ 43 g (Camera + Cable) |
Dimensions: | 36.0 (L) x 36.0 (W) x 23.74 (D) mm |
Operating Temp: | -10℃ ~ +75℃ |
Storage Temp: | -40℃ ~ +80℃ |