LI-M10V-360
$699.00
Out of stock
Sign Up For Restock Notifications!
Category: Socionext Camera Kit
Tag: 3d-stereo-camera
Description
Camera Specification |
---|
LI-M10V-360 Camera Datasheet |
Features | |
---|---|
Socionext M10V processor | |
MIPI CSI-2 interface | |
Support two 4-lane cameras | |
Diagonal 7.857 mm(Type 1/2.3) 12MP CMOS Image Sensor IMX477 | |
Pixel size: 1.55 um x 1.55 um | |
Color sensor | |
Support 4K/30 with EIS | |
Support 1080P/30 with HDR | |
Support M12 lens | |
Provide customization services | |
Cable: FAW-1233-03 (300mm) |
Interfaces | |
---|---|
1 power socket (DC 12V) | |
1 Micro-HDMI | |
1 Micro-B USB 2.0 | |
1 Micro-B USB 3.0 | |
1 Micro-SD |
Application |
---|
360° camera with De-warping and Stitching |