- "LI-M10V-DUAL-USB30" cannot be added to your cart. "LI-M10V-DUAL-USB30 (CAMERA)" cannot be purchased.
Camera Specification:
EdgeTuring ™
$899.00
Out of stock
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$899.00
Out of stock
For high volume order, please email [email protected]
Image Processor: Socionext SC2000 Processor |
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX477 |
Resolution: 3840 (H) x 2160 (V) |
Pixel Size: 1.55 x 1.55 μm |
Video Output: 4K @ 30 fps with EIS / 4K @ 15 fps with HDR |
Color / Mono: Color |
AI Module: Hailo-8™ M.2 Module |
Multi-Sensor: Dual (Only one sensor works for AI) |
Baseline: 40.70 mm |
Lens: FOV 43.4° horizontal (each video) |
Amazon AWS: Amazon Kinesis Video Streams (KVS) Amazon Kinesis Data Streams (KDS) |
Operating Temp: 0℃ ~ +60℃ |
Storage Temp: – 20℃ ~ +70℃ |
Weight: ~ 242 g |
Size: 80.70 (L) x 38.00 (W) x 93.33 (D) mm |
Part#: LI-M10V-AI |
If you need to download the driver, please contact:[email protected]
Industrial Automation
IoT
Smart Devices
Smart Retail