$299.00
LI-OA8000-MB Specification |
---|
LI-OA8000-MB Datasheet |
Features | |
---|---|
Main board for OmniVision OA8000 artificial intelligence video processor | |
Quad-core ARM® Cortex® A5 CPU | |
256Mb serial flash memory with Quad SPI/QPI | |
1Gb serial NAND flash memory | |
4-lane or 2-lane MIPI CSI-2 interface | |
Supports up to 5MP image sensor | |
1 x 4-lane MIPI CSI-2 RX port | |
1 x 2-lane MIPI CSI-2 TX port | |
1 x USB2.0 Micro-B interface | |
1 x Micro SD card interface | |
1 x UART & JTAG interface | |
Weight: | ~ 28 g |
Size: | 88.0 (L) x 60.0 (W) mm |
Operating Temperature: | -20℃ ~ +70℃ |
Part#: | LI-OA8000-MB |