- "LI-XNXB-IMX185-GMSL2-D" cannot be added to your cart. "LI-IMX185-GMSL2-050H (CAMERA ONLY)" is out of stock.
NVIDIA® Jetson Xavier NX™ SOM included | |
6 x MIPI CSI-2 camera interfaces | (5 x 2-lane and 1 x 4-lane) |
6 x FAW-1233-03 cable | |
1 x Power interface (DC 12V) | |
1 x HDMI interface | |
1 x USB3.0 interface | |
1 x RJ45 Ethernet interface | |
1 x USB 2.0 micro B interface | |
1 x UART interface | |
No PoE supported | POE version |
Weight: | ~ 280 g |
Size: | 107 x 85 x 27 mm |
Part#: | LI-XNX-BOX-MIPI |
If you need to download the driver, please contact:[email protected]
Supported Cameras: Click Here
Driver Support: Click Here (Under Column “XNX-CB”)