$169.00
Only 2 left in stock
Camera Specification |
---|
LI-NANO-CB Datasheet |
Features | |
---|---|
Carrier board for NVIDIA® Jetson Nano™ SOM | Model#: 900-13448-0020-000 (Nano SOM not included) |
4 MIPI CSI-2 camera interfaces | (2 x 2-lane and 2 x 4-lane) |
1 Power interface (DC 12V) | |
1 HDMI interface | |
1 USB3.0 interface | |
1 RJ45 Ethernet interface | |
1 USB 2.0 micro B interface | |
2 UART interfaces (only one populated) | |
1 External I2C interface | |
PoE supported (options) | |
Weight: | 60.7g (without Nano SOM) |
Size: | 100mm x 79mm |
Part#: | LI-NANO-CB |