Carrier board for NVIDIA® Jetson Nano™ SOM which Model# is 900-13448-0020-000 (Nano SOM NOT included)
4 x MIPI CSI-2 camera interfaces (2 x 2-lane and 2 x 4-lane)
1 x Power interface (DC 12V)
1 x HDMI interface
1 x USB3.0 interface
1 x RJ45 Ethernet interface
1 x USB 2.0 micro B interface
2 x UART interfaces (only one populated)
1 x External I2C interface
PoE supported (options)

Weight: 60.7 g (without Nano SOM)
Size: 100 x 79 mm
Part#: LI-NANO-CB

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Recommended With