LI-NANO-CB-IMX577M12-T
$1,470.02 $1,037.00
$1,470.02 $1,037.00
Camera Specification: |
---|
IMX577CS JETSON NANO Camera Kit Datasheet |
IMX577M12 JETSON NANO Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 4x Sony IMX577 12M pixels CMOS Sensors | |
NANO Carrier Board can support up to 4 MIPI Cameras | |
Support PoE (options) | |
Multi-Camera Streaming | |
Resolution pixel: | 4056H x 3040V |
Frame rate: | 4056x3040@15fps, 1920x1080@60fps |
Optical format: | 1/2.3" |
Pixel size: | 1.55x1.55um |
Part#: | LI-NANO-CB-IMX577CS-X (CS lens, without PoE) LI-NANO-CB-IMX577M12-X (M12 lens, without PoE) LI-NANO-CB-POE-IMX577CS-X (CS lens, with PoE) LI-NANO-CB-POE-IMX577M12-X (M12 lens, with PoE) |
Package contents |
---|
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1 |
2. Nvidia Jetson Nano SOM x 1 |
3. LI-IMX577-MIPI-CS/M12 x 1, 2, 3 or 4 |
4. FAW-1233-03 cable (300mm) x 1, 2, 3, or 4 |
5. DC 12V power supply x 1 |
6. USB 2.0 Type A - Micro B cable x 1 |