LI-NANO-CB-IMX412M12-Q

$1,291.00

Description

Camera Specification:
IMX412CS JETSON NANO Camera Kit Datasheet
IMX412M12 JETSON NANO Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features
1x, 2x, 3x, 4x Sony IMX412 12M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming
Active Pixels:4056 (H) x 3040 (V)
Frame Rate: 4056 x 3040 @ 15 fps, 1920 x 1080 @ 60 fps
Optical Format:1/2.3"
Pixel Size:1.55 x 1.55 µm
Part#:LI-NANO-CB-IMX412CS-X (CS lens, without PoE)
LI-NANO-CB-IMX412M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX412CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX412M12-X (M12 lens, with PoE)

Package Contents
1. LI-NANO-CB or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX412-MIPI-CS / M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A - Micro B cable x 1

You may also like…