LI-NANO-CB-IMX327M12

$529.00

Description

Camera Specification:
IMX327CS JETSON NANO Camera Kit Datasheet
IMX327M12 JETSON NANO Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features
1x, 2x, 3x, 4xSony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming
Resolution pixel:1937 (H) x 1097 (V)
Frame rate: 1948 x 1096 @ 60 fps
Optical format:1/2.8"
Pixel size:2.9 x 2.9 μm
Part#:LI-NANO-CB-IMX327CS-X (CS lens, without PoE)
LI-NANO-CB-IMX327M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX327CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX327M12-X (M12 lens, with PoE)

Package Contents
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX327-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A - Micro B cable x 1

You may also like…