LI-NANO-CB-POE-IMX290M12-D
$783.00
$783.00
Camera Specification: |
---|
IMX290M12 JETSON NANO Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 4x | Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX290 |
NANO Carrier Board can support up to 4 MIPI Cameras | |
Supports PoE (options) | |
Multi-Camera Streaming | |
Resolution pixel: | 1945 (H) x 1109 (V) |
Frame rate: | 1948 x 1096 @ 60 fps |
Optical format: | 1/2.8" |
Pixel size: | 2.9 x 2.9 μm |
Part#: | LI-NANO-CB-IMX290M12-X (without PoE) LI-NANO-CB-POE-IMX290M12-X (with PoE) |
Package Contents |
---|
1. LI-NANO-CB or LI-NANO-CB-POE x 1 |
2. Nvidia Jetson Nano SOM x 1 |
3. LI-IMX290-MIPI x 1, 2, 3 or 4 |
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4 |
5. DC 12V power supply x 1 |
6. USB 2.0 Type A - Micro B cable x 1 |