LI-NANO-CB-POE-IMX274CS

$549.00

Description

Camera Specification:
IMX274CS JETSON NANO Camera Kit Datasheet
IMX274M12 JETSON NANO Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features
1x, 2x, 3x, 4x Sony IMX274 8M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Supports PoE (options)
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Resolution pixel:3864 (H) x 2196 (V)
Frame rate: 4K @ 30 fps and 1080P @ 60 fps
Optical format:1/2.5"
Pixel size:1.62 x 1.62 μm
Part#:LI-NANO-CB-IMX274CS-X (CS lens, without PoE)
LI-NANO-CB-IMX274M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX274CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX274M12-X (M12 lens, with PoE)

Package Contents
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A - Micro B cable x 1

You may also like…