LI-NANO-CB-IMX274M12-D

$743.00

Description

Camera Specification:
IMX274CS JETSON NANO Camera Kit Datasheet
IMX274M12 JETSON NANO Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features 
1x, 2x, 3x, 4x Sony IMX274 8M pixels CMOS Sensors
NANO Carrier Board can support up to 4 MIPI Cameras
Support PoE (options)
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)
Resolution pixel:3864H x 2196V
Frame rate: 4K@30fps and 1080P@60fps
Optical format:1/2.5"
Pixel size:1.62x1.62um
Part#:LI-NANO-CB-IMX274CS-X (CS lens, without PoE)
LI-NANO-CB-IMX274M12-X (M12 lens, without PoE)
LI-NANO-CB-POE-IMX274CS-X (CS lens, with PoE)
LI-NANO-CB-POE-IMX274M12-X (M12 lens, with PoE)

Package contents
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4
4. FAW-1233-03 cable (300mm) x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A - Micro B cable x 1

You may also like…