LI-NANO-CB-IMX274CS-D
$743.00
$743.00
Camera Specification: |
---|
IMX274CS JETSON NANO Camera Kit Datasheet |
IMX274M12 JETSON NANO Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 4x Sony IMX274 8M pixels CMOS Sensors | |
NANO Carrier Board can support up to 4 MIPI Cameras | |
Supports PoE (options) | |
Multi-Camera Streaming | |
IR-Cut Filter Switch (CS Version) | |
Resolution pixel: | 3864 (H) x 2196 (V) |
Frame rate: | 4K @ 30 fps and 1080P @ 60 fps |
Optical format: | 1/2.5" |
Pixel size: | 1.62 x 1.62 μm |
Part#: | LI-NANO-CB-IMX274CS-X (CS lens, without PoE) LI-NANO-CB-IMX274M12-X (M12 lens, without PoE) LI-NANO-CB-POE-IMX274CS-X (CS lens, with PoE) LI-NANO-CB-POE-IMX274M12-X (M12 lens, with PoE) |
Package Contents |
---|
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1 |
2. Nvidia Jetson Nano SOM x 1 |
3. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4 |
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4 |
5. DC 12V power supply x 1 |
6. USB 2.0 Type A - Micro B cable x 1 |