LI-NANO-CB-IMX264M12-T
$1,727.00
$1,727.00
Camera Specification: |
---|
IMX264M12 JETSON NANO Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 4x | Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264 |
NANO Carrier Board can support up to 4 MIPI Cameras | |
Support PoE (options) | |
Multi-Camera Streaming | |
Global shutter | |
Resolution pixel: | 2464 (H) x 2056 (V) |
Frame rate: | 2432 x 2058 @ 24.5 fps (the current driver) |
Optical format: | 2/3" |
Pixel size: | 3.45 x 3.45 μm |
Part#: | LI-NANO-CB-IMX264M12-X (M12 lens, without PoE) LI-NANO-CB-POE-IMX264M12-X (M12 lens, with PoE) |
Package contents |
---|
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE x 1 |
2. Nvidia Jetson Nano SOM x 1 |
3. LI-IMX264-MIPI-M12 x 1, 2, 3 or 4 |
4. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 4 |
5. DC 12V power supply x 1 |
6. USB 2.0 Type A - Micro B cable x 1 |