LI-NANO-CB-POE-IMX219-090H-T

$577.00

Description

Camera Specification:
IMX219 JETSON NANO Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features
1x, 2x, 3x, 4x Sony Diagonal 4.60 mm (Type 1/4) 8MP CMOS Image Sensor IMX219
NANO Carrier Board can support up to 4 MIPI Cameras
Support PoE (options)
Multi-Camera Streaming
Resolution Pixel:3280 (H) x 2464 (V)
Frame Rate: Supports 3264 x 2464 @ 21 fps, 3264 x 1848 @ 28 fps, 1920 x 1080 @ 30 fps and 1280 x 720 @ 60 fps
(with current driver)
Optical Format:1/4"
Pixel Size:1.12 x 1.12 μm
Part#:LI-NANO-CB-IMX219-xxxH-X (without PoE)
LI-NANO-CB-POE-IMX219-xxxH-X (with PoE)

Package contents
1. LI-NANO-CB V1.2 or LI-NANO-CB-POE V1.2 x 1
2. Nvidia Jetson Nano SOM x 1
3. LI-IMX219-MIPI-FF-NANO-H90/H136 x 1, 2, 3 or 4
4. LI-PI-IPEX-1233-ADPT x 1, 2, 3, or 4
5. DC 12V power supply x 1
6. USB 2.0 Type A - Micro B cable x 1

You may also like…