$29.00
In stock
Camera Specification | |
---|---|
Module Datasheet | Click Here |
Features | |
---|---|
Compatible Platform | NVIDIA® Jetson Nano™ Developer Kit |
Module Size | 150.0 mm (L) x 25.0 mm (W) |
Sensor Type | Sony IMX219 8.08MP Color sensor |
Active Pixels | 3280 (H) x 2464 (V) |
Image Size | Diagonal 4.60 mm (Type 1/4.0) |
F/No. | 2.6 (H90) / 2.0 (H136) / 2.5 (H145) |
Focal Length | 2.3 mm (H90) / 1.58 mm (H136) / 1.55 mm (H145) |
FOV | 90°(H) / 136°(H) / 145°(H) |
TV Distortion | < -10% (H90) / < -15% (H136)/ < -15% (H145) |
Focusing Range | 30 cm ~ Infinity |
Lens Type | Fixed Focus M7 Lens - H90 M8 Lens - H136 / H145 |
Pixel Size | 1.12 x 1.12 μm |
Data Output Interface | CSI-2 MIPI 2-lane |
IR Cut Filter | Yes |