Camera Specification:
LI-XAVIER-KIT-OWL-Q
$1,390.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$1,390.00
For high volume order, please email [email protected]
Nvidia® Jetson AGX Xavier™ Developer Kit
ON Semiconductor CMOS Image Sensor AR0234CS
Adapter Board: | E3653-A03 |
Resolution: | 1920 (H) x 1200 (V) |
Optical Format: | 1/2.6″ |
Pixel Size: | 3.0 x 3.0 μm |
If you need to download the driver, please contact:[email protected]
1. E3653-A03 x 1
2. LI-AR0234CS-GMSL2-OWL x 4
3. LI-FCB-4T1-SS-0.3M-NP-A0 (length: 0.3 m) x 4
4. FAK-SMZSMZ-3M (length: 3 m) x 4
Jetson AGX Xavier Driver Guide: | Click here |
ISAAC ROS Argus Camera: | Click here |