LI-IMX390-GMSL2-XAVIER-120H
$719.00
Description
Camera Specification: |
---|
LI-IMX390-GMSL2-XAVIER Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
GMSL2 Camera Module | |
---|---|
LI-IMX390-GMSL2 | Click Here |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Supports one GMSL2 camera | |
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390 | |
Color camera | |
GMSL2 serializer | |
Pixel size: | 3.0 x 3.0 µm |
Resolution pixels: | 1937 (H) x 1217 (V) |
Optical format: | 1/2.7" |
Part#: | LI-IMX390-GMSL2-XAVIER-060H |
LI-IMX390-GMSL2-XAVIER-120H | |
LI-IMX390-GMSL2-XAVIER-200H |
Application |
---|
Automotive ADAS |
1080p video applications |
ADAS + Viewing Fusion |
# | Items | QTY |
---|---|---|
1 | LI-IMX390-GMSL2-xxxH | 1 |
2 | FAK-SMZSMZ 3M | 1 |
3 | LI-GMSL2-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JXAV-MIPI-ADPT-4CAM | 1 |
6 | LI-PS12-01 | 1 |
