$719.00
Camera Specification: |
---|
LI-AR0231-TI953-XAVIER Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
FPDLINKIII Camera Module | |
---|---|
LI-AR0231-FPDLINKIII | Click Here |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Support one FPDLINKIII camera | |
ON SEMI 2.3MP AR0231 RCCB Sensor | |
Color camera | |
TI953 FPD-Link III serializer | |
Pixel size: | 3.0 um x 3.0 um |
Resolution pixel: | 1928H x 1208V |
Optical format: | 1/2.7" |
Part#: | LI-AR0231-TI953-XAVIER-60H |
LI-AR0231-TI953-XAVIER-120H | |
LI-AR0231-TI953-XAVIER-200H |
Application |
---|
Automotive ADAS |
1080p30 video applications |
ADAS + Viewing Fusion |
# | Items | QTY |
---|---|---|
1 | LI-AR0231-FPDLINKIII-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-TI954-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JXAV-MIPI-ADPT-4CAM | 1 |
6 | LI-PS12-01 | 1 |