$379.00
Camera Specification: |
---|
IMX377CS JETSON Camera Kit Datasheet |
IMX377M12 JETSON Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x Sony IMX377 12M pixels CMOS Sensors | |
YUV Data Streaming | |
TX1/2 Adapter Board can support up to 3 MIPI Cameras | |
Multi-Camera Streaming | |
IR-Cut Filter Switch | |
Resolution pixel: | 4024 (H) x 3036 (V) |
Frame rate: | 30 fps with 12M Resolution |
Optical format: | 1/2.3" |
Pixel size: | 1.55 x 1.55 μm |
Triple Camera Kit: Part#: | LI-JETSON-KIT-IMX377CS-T |
Package contents |
---|
1. LI-JTX1-MIPI-ADPT x 1 |
2. LI-IMX377-MIPI-CS/M12 x 1, 2 or 3 |
3. FAW-1233-03 cable (300 mm) x 1, 2 or 3 |