Camera Specification:
LI-JEVA-OV2311-GMSL2-200H
$689.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$689.00
For high volume order, please email [email protected]
Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one GMSL2 camera
OmniVision CMOS 2M Image Sensor OV2311
Monochrome sensor
Support M12 lens
Pixel size: | 3.0 x 3.0 µm |
Resolution pixel: | 1600 (H) x 1300 (V) |
Optical format: | 1/2.7″ |
Part#: | LI-JEVA-OV2311-GMSL2-050H |
LI-JEVA-OV2311-GMSL2-100H | |
LI-JEVA-OV2311-GMSL2-200H |
If you need to download the driver, please contact:[email protected]
Autonomous driving
Camera monitoring system
Industrial bar code scanning
# | Items | QTY |
---|---|---|
1 | LI-OV2311-GMSL2-xxxH | 1 |
2 | FAK-SMZSMZ 3M | 1 |
3 | LI-GMSL2-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |
LI-OV2311-GMSL2 | Click Here |