$689.00
Camera Specification: |
---|
LI-JEVA-IMX390-GMSL2 Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
GMSL2 Camera Module | |
---|---|
LI-IMX390-GMSL2 | Click Here |
Features | |
---|---|
Compatible with Nvidia Jetson TX1/TX2 Developer Kit | |
Support one GMSL2 camera | |
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390 | |
Color camera | |
Support M12 lens | |
Pixel size: | 3.0 um x 3.0 um |
Resolution pixel: | 1937H x 1217V |
Optical format: | 1/2.7" |
Part#: | LI-JEVA-IMX390-GMSL2-60H |
Part#: | LI-JEVA-IMX390-GMSL2-120H |
Part#: | LI-JEVA-IMX390-GMSL2-200H |
Application |
---|
Automotive ADAS |
1080p video applications |
# | Items | QTY |
---|---|---|
1 | LI-IMX390-GMSL2-xxxH | 1 |
2 | FAK-SMZSMZ3M | 1 |
3 | LI-GMSL2-IPX-DESER | 1 |
4 | FAW-1233-03 cable | 1 |
5 | LI-JTX1-MIPI-ADPT | 1 |
6 | LI-PS12-01 | 1 |