LI-JEVA-IMX390-GW5200-FPDLINKIII

$789.00

Description

Camera Specification:
LI-JEVA-IMX390-GW5200-FPDLINKIII Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com
FPDLINKIII Camera Module 
LI-IMX390-GW5200-FPDLINKIII Click Here
Features 
Compatible with Nvidia® Jetson™ TX1/TX2 Developer Kit
Support up to six FPDLINKIII camera
Sony Diagonal 6.67mm (Type 1/2.7) CMOS RGGB Image Sensor IMX390
ISPGEO Semi GW5200
SerializerTI953
DeSerializerTI954
Pixel size:3.0 um x 3.0 um
Resolution pixel:1920H x 1080V
Optical format:1/2.7"
Part#:LI-JEVA-IMX390-GW5200FPDLINKIII
LI-JEVA-IMX390-GW5200FPDLINKIII-D
LI-JEVA-IMX390-GW5200FPDLINKIII-T
LI-JEVA-IMX390-GW5200FPDLINKIII-H
Application
Automotive ADAS
1080p video applications
#ItemsQTY
1LI-IMX390-GW5200-FPDLINKIII1, 2, 3 or 6
2FAK-SMZSMZ3M1, 2, 3 or 6
3LI-TI954-IPX-DESER1, 2, 3 or 6
4FAW-1233-03 cable1, 2, 3 or 6
5LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM1
6LI-PS12-011, 2, 3 or 6

You may also like…