LI-JETSON-CB-IMX477CS-D
$739.00
$739.00
Camera Specification: |
---|
IMX477CS JETSON Carrier Camera Kit Datasheet |
IMX477M12 JETSON Carrier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 6x Sony IMX477 12M pixels CMOS Sensors | |
TX1/2 Carrier Board can support up to 6 MIPI Cameras | |
Multi-Camera Streaming | |
Resolution Pixel: | 4056 (H) x 3040 (V) |
Optical Format: | 1/2.3" |
Pixel Size: | 1.55 x 1.55 μm |
Package contents |
---|
1. LI-TX1-CB or LI-TX1-CB-6CAM x 1 |
2. LI-IMX477-MIPI-CS/M12 x 1, 2, 3 or 6 |
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6 |
4. DC 12V power supply x 1 |
5. USB 2.0 Type A - Micro B cable x 1 |