LI-JETSON-CB-IMX274M12-D
$699.00
$699.00
Camera Specification: |
---|
IMX274CS JETSON Carrier Camera Kit Datasheet |
IMX274M12 JETSON Carrier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 6x Sony IMX274 8M pixels CMOS Sensors | |
TX1/2 Carrier Board can support up to 6 MIPI Cameras | |
Multi-Camera Streaming | |
IR-Cut Filter Switch (CS Version) | |
Resolution Pixel: | 3864 (H) x 2196 (V) |
Frame Rate: | 4K @ 60 fps (4-lane) or 4K@ 30 fps (2-lane) |
Optical Format: | 1/2.5" |
Pixel Size: | 1.62 x 1.62 μm |
Package contents |
---|
1. LI-TX1-CB or LI-TX1-CB-6CAM x 1 |
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 6 |
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6 |