LI-JETSON-CB-IMX264M12-D
$989.00
$989.00
Camera Specification: |
---|
IMX264M12 JETSON Carrier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 6x | Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264 |
TX1/2 Carrier Board can support up to 6 MIPI Cameras | |
Multi-Camera Streaming | |
Resolution Pixel: | 2464 (H) x 2056 (V) |
Optical Format: | 2/3" |
Pixel Size: | 3.45 x 3.45 μm |
Camera Synchronization: | Supported by LI-JETSON-CB-IMX264-H (6-cam version) only |
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX264-MIPI separately | 1. LI-TX1-CB-6CAM 2. FAW-1233-03 3. LI-IMX264-MIPI-M12 |
Package contents |
---|
1. LI-TX1-CB or LI-TX1-CB-6CAM x 1 |
2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6 |
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6 |
4. DC 12V power supply x 1 |
5. USB 2.0 Type A - Micro B cable x 1 |