LI-JETSON-CB-IMX185M12-T
$939.00
$939.00
Camera Specification: |
---|
IMX185CS JETSON Carrier Camera Kit Datasheet |
IMX185M12 JETSON Carrier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
1x, 2x, 3x, 6x Sony IMX185 2M pixels CMOS Sensors | |
TX1/2 Carrier Board can support up to 6 MIPI Cameras | |
Multi-Camera Streaming | |
IR-Cut Filter Switch (CS Version) | |
Supports HDR mode | |
Very good low light performance | |
Resolution Pixel: | 1937 (H) x 1217 (V) |
Frame Rate: | 1080P@60fps (4-lane) or 1080P@30fps (2-lane) |
Optical Format: | 1/2.5" |
Pixel Size: | 3.75 x 3.75 μm |
Camera Synchronization: | Supported by LI-JETSON-CB-IMX185-H (6-cam version) only |
Note: If need camera sync function but less than 6 cameras, please purchase the LI-TX1-CB-6CAM and LI-IMX185-MIPI separately | 1. LI-TX1-CB-6CAM 2. FAW-1233-03 3. LI-IMX185-MIPI-CS or LI-IMX185-MIPI-M12 |
Package contents |
---|
1. LI-TX1-CB or LI-TX1-CB-6CAM x 1 |
2. LI-IMX185-MIPI-CS/M12 x 1, 2, 3 or 6 |
3. FAW-1233-03 cable (300mm) x 1, 2, 3, or 6 |