LI-XNXB-IMX185-GMSL2-D
$1,786.00
$1,786.00
Camera Specification: |
---|
LI-XNXB-IMX185-GMSL2 Datasheet |
Driver Support If you would like to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Nvidia® Jetson Xavier NX™ SOM included | |
Support up to six GMSL2 cameras | |
Sony Diagonal 8.58mm Type 1/1.9 CMOS Image Sensor IMX185LQJ | |
Lens: FOV H 50 | |
Support M12 lens | |
GMSL2 serializer and De-serializer included | |
Connector: FAKRA Z TYPE | |
Pixel size: | 3.75 um x 3.75 um |
Resolution pixel: | 2 x 1920(H) x 1080(V) |
Optical format: | 1/1.9" |
Camera synchronization: | Not supported |
Heat Sink: | Included (Passive cooling) |
Part#: | LI-XNXB-IMX185-GMSL2-D |
LI-XNXB-IMX185-GMSL2-Q | |
LI-XNXB-IMX185-GMSL2-H |
Application |
---|
IoT camera |
Machine vision |
Video analytics |
# | Items | QTY |
---|---|---|
1 | LI-XNX-BOX-GMSL2 | 1 |
2 | FAK-SMZSMZ 3M cable | 2, 4 or 6 |
3 | LI-IMX185-GMSL2 | 2, 4 or 6 |
4 | LI-PS12-02 Power supply | 1 |