LI-XNX-CB-6CAM

$199.00

Description

Camera Specification
LI-XNX-CB-6CAM Datasheet

Features 
Compatible with NVIDIA® Jetson Xavier NX™ SOM(NX SOM not included)
6 MIPI CSI-2 camera interfaces(5 x 2-lane and 1 x 4-lane)
1 Power interface (DC 12V)
1 HDMI interface
1 USB3.0 interface
1 RJ45 Ethernet interface
1 USB 2.0 micro B interface
2 UART interfaces (only one populated)
1 External I2C interface
1 CAN connector
PoE supported (options)
Weight: 61g +/-2g (without NX SOM)
Size: 100mm x 79mm
Part#: LI-XNX-CB-6CAM (without POE)
LI-XNX-CB-6CAM-POE (with POE)

You may also like…

简体中文English