$279.00
Carrier Board Specification |
---|
LI-XNX-CB-6CAM-FP-POE Datasheet |
Features | |
---|---|
Compatible with NVIDIA® Jetson Xavier NX™ SOM | (NX SOM not included) |
6 x MIPI CSI-2 camera interfaces | (5 x 2-lane and 1 x 4-lane) |
1 x Power interface (DC 12V) | |
1 x Micro-HDMI interface | |
1 x USB3.0 Type-C interface | |
1 x RJ45 Ethernet interface | |
1 x USB 2.0 Micro-B interface | |
1 x UART interface (not populated) | |
1 x CAN connector | |
1 x Fan connector | |
PoE supported (options) | |
DP supported (options) | |
Auto-Boot switcher | |
Weight: | ~ 68 g (without NX SOM) |
Size: | 100 mm x 79 mm |
Part#: | LI-XNX-CB-6CAM-FP (without POE) LI-XNX-CB-6CAM-FP-POE (with POE) |