LI-XNX-BOX-POE-MIPI

$889.00

Description

Camera Specification
LI-XNX-BOX-POE-MIPI Datasheet

Supported Cameras
Supported Cameras: Click Here
Driver Support: Click Here (Under Column "XNX-CB")
Features
NVIDIA® Jetson Xavier NX™ SOM included
6 MIPI CSI-2 camera interfaces(5 x 2-lane and 1 x 4-lane)
6 FAW-1233-03 cable
1 Power interface (DC 12V)
1 HDMI interface
1 USB3.0 interface
1 RJ45 Ethernet interface
1 USB 2.0 micro B interface
1 UART interface
PoE supported
Weight: TBD
Size: 107mm x 85mm x 27mm
Part#: LI-XNX-BOX-POE-MIPI
NVIDIA Jetson Xavier NX Partner Products
Click Here

You may also like…