LI-XAVIER-KIT-IMX577CS-Q
$1,269.00
$1,269.00
Camera Specification: |
---|
IMX577CS Xavier Camera Kit Datasheet |
IMX577M12 Xavier Camera Kit Datasheet |
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com |
Features | |
---|---|
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit | |
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577 | |
Supports up to six cameras | |
Two adapter board options | LI-JXAV-MIPI-ADPT-4CAM LI-JXAV-MIPI-ADPT-6CAM-FP |
Multi-Camera streaming | |
Resolution pixel: | 4056 (H) x 3040 (V) |
Optical format: | 1/2.3" |
Pixel size: | 1.55 x 1.55 µm |
Package Contents |
---|
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1 |
2. LI-IMX577-MIPI-CS/M12 x 1, 2, 3, 4 or 6 |
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6 |
4. 5 VDC Power Supply x 1 |