LI-XAVIER-KIT-IMX477-140H

$350.00

Image Product Quantity

LI-IMX477-MIPI-140H

Out of stock

1

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

140 in stock (can be backordered)

1

FAW-1233-03

311 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX477
Adapter Board: LI-JXAV-MIPI-ADPT-4CAM
Active Pixels: 4056 (H) x 3040 (V)
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 µm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX477-MIPI-140H x 1
3. FAW-1233-03 cable (300 mm) x 1

Jetson AGX Xavier Driver Guide: Click here
ISAAC ROS Argus Camera: Click here

Recommended With

  • LI-IMX477-MIPI-140H

    LI-IMX477-MIPI-140H

    $249.00
  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00