LI-XAVIER-KIT-IMX412M12

$439.00

Description

Camera Specification:
IMX412CS Xavier Camera Kit Datasheet
IMX412M12 Xavier Camera Kit Datasheet
Driver Support: Click Here
If you need to download the driver, please contact : support@leopardimaging.com

Features
Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX412
Xavier adapter board supports up to six Cameras
Two adapter board optionsLI-JXAV-MIPI-ADPT-4CAM
LI-JXAV-MIPI-ADPT-6CAM-FP
Multi-Camera Streaming
Active Pixels:4056 (H) x 3040 (V)
Optical Format:1/2.3"
Pixel Size:1.55 x 1.55 µm

Package Contents
1. LI-JXAV-MIPI-ADPT-4CAM or LI-JXAV-MIPI-ADPT-6CAM-FP x 1
2. LI-IMX412-MIPI-CS / M12 x 1, 2, 3, 4 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, 4 or 6

You may also like…