LI-XAVIER-KIT-IMX385M12-Q

$1,269.00

Product Quantity

LI-IMX385-MIPI-M12 × 4

Out of stock

4

FAW-1233-03 × 4

In stock

4

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Multi-Camera Streaming
Supports up to four 4-lane cameras
Sony Diagonal 8.35 mm Type 1/2 CMOS Image Sensor IMX385LQR
Active pixels: 1937 (H) x 1097 (V)
Pixel size: 3.75 x 3.75 μm
Color camera
Length of the I-PEX cable: 300 mm
Supports multiple length cables
IR-Cut Filter Switch (CS Version)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX385-MIPI-CS/M12 x 1, 2, 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

Driver Support: Click Here If you need to download the driver, please contact : [email protected]

Recommended With